MESC Products

OVERVIEW

The right cable for every application

To fulfill that mission, Draka developed different types of MESC cables. Draka's MESC portfolio consists of high-quality products for various applications. 

Draka can apply the MESC protection to cables for low voltage, medium voltage and instrumentation. For example, Draka offers a total solution with which large (petro)chemical companies can install complete installations.

MESC

Portfolio


instruline-mesc-type2

Instruline MESC (Type 2)

Instruline MESC (Type 2)
draka_instrumentatiekabel_mesc_type3_510x510_prysmian

MESC Alupac SWA (Type 3)

MESC instrumentation cable Alupac is a armored and collectively shielded instrumentation cable with excellent chemical resistance according to Shell MESC specifications, Type 3
MESC Alupac SWA (Type 3)
draka_instrumentatiekabel_mesc_type4_510x510_prysmian

MESC Alupac SWA PSCR (Type 4)

MESC instrumentation cable Alupac is a armored, collectively and pair-shielded instrumentation cable with excellent chemical resistance according to Shell MESC specifications, Type 4.
MESC Alupac SWA PSCR (Type 4)

Trends

The petrochemical industry has relied on lead-coated ground cables for many years to protect them from oil and chemicals. However, this type of cable is being phased out for environmental reasons; in some Nordic countries, they are even already banned. Fortunately, Draka is ready for a future with lead-free ground cables. MESC has been a proven, full-fledged alternative for 20 years!

The Prysmian introduced MESC in 2001. Since then, renowned industrial companies around the world have been using cables with this protection. MESC has therefore fully proven its functionality

Cable solutions for industrial applications. Draka has that too!

For industrial applications, cable reliability is essential. With Draka you know that you always use top quality cables. The cables have not only been developed for the specific area of application, but also for installing the cables as efficiently as possible. The characteristics of the different cables closely match the needs in the market.

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.