Coax Cables

OVERVIEW

The right cable for every multimedia and data application

To fulfill that mission, Prysmian offers a diverse range of high-quality cables. The portfolio includes solutions for various multimedia and data needs.

It contains antenna cables, coaxial cables, and pre-wired tubes with coaxial cables, ensuring comprehensive solutions for TV signal distribution, radio communications, and efficient installations.

Portfolio


coax-draka-multimedia-mms

COAX9

Antenna cable for distribution of TV signals in CATV networks, fixed installations and in satellite TV
COAX9
coax-rg-draka-media-mms

Coax RG

Coaxial cable for radio communications, antenna feeds and Thin Ethernet
Coax RG
coax-by-draka-profit-voorbredrade-buis-mms-media

ProFit Coax

Pre-wired tube with coaxial cable
ProFit Coax

DRAKA COAX9 AD - for an optimal TV signal

4G is being rolled out rapidly in the Netherlands. Besides a lot of Internet convenience, this can also lead to interference for users of HD televisions. The Draka Coax9 AD makes television cables insensitive to signals from outside. So that television viewers can enjoy their favorite programs undisturbed.

Right type of shielding

The Coax9 AD has the right shielding against interference. So also against signals from the 4G network. This is because the frequencies used in this can be the same as some TV stations. The protective layer of the cable is constructed as a braid and consists of a combination of a copper braid and conductive tape. This combination provides sufficient conduction; interfering signals are transported through the shield and the signal in the cable is protected from outside influences. 

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.