Data Cables

OVERVIEW

The right cable for every application

Whether it concerns the innovative Cat.8.2 cables with a capacity of 40 Gb/s or, for example, the trusted UCHome cables. The wide range offers sufficient options to make optimal choices anytime, anywhere.

Portfolio


cat5e-draka-data-kabel

Cat.5e

125 MHz bandwidth
Cat. 5e data kabel
draka-cat-6

CAT.6

250 MHz bandwidth
CAT.6 Data kabel
draka-cat-6.a

CAT.6a

500 MHz bandwidth
CAT.6a Data kabel
draka-cat-7-s-ftp

CAT.7

600 MHz bandwidth
CAT.7
draka-cat-7.a

CAT.7a

1000 MHz bandwidth
CAT.7a Data kabel
draka-cat-8.2

CAT.8.2

2000 MHz bandwidth
CAT.8.2
coax-draka-multimedia-mms

COAX9

Antenna cable for distribution of TV signals in CATV networks, fixed installations and in satellite TV
COAX9
coax-rg-draka-media-mms

Coax RG

Coaxial cable for radio communications, antenna feeds and Thin Ethernet
Coax RG
coax-by-draka-profit-voorbredrade-buis-mms-media

ProFit Coax

Pre-wired tube with coaxial cable
ProFit Coax

Downloads

Draka Data Cables Brochure

02-2025

Draka Data Cables Selection leaflet

02-2025

PROJECT HIGHLIGHT

Smart offices, smart choice

Discover how Schut Elektrotechniek transformed a traditional office building in Woerden into a cutting-edge Smart Building using 47 kilometers of Draka Cat.6A data cables. With 640 high-speed connections, advanced automation via KNX, and a robust fiber optic backbone.

Classifications and product categories

Draka continually invests in the development of its cable range to always meet changing requirements. Draka has a suitable cable for every application.  cable. Whether it be the innovative Cat.8.2 cables with a capacity of 40 Gb/s  or, for example, the familiar UCHome cables. The wide range offers sufficient  possibilities for making optimal choices anytime and anywhere.

Overcurrent and electromagnetic interference

Interference between cables: a twisted pair reduces the influence of external electromagnetic interference signals.
Increasing the distance between data cable and  power cable reduces the influence of interference, as does any shielding.

Naming and general guidelines application data cables

U - Unshielded
F - Foiled (shielded by foil)
S - Screened (shielding by braiding)
TP - Twisted Pair

The letter before the slash indicates the overall shielding of the cable.
The cable, while the letter behind the slash indicates the shielding of the individual pairs

DRAKA COAX9 AD - for an optimal TV signal

4G is being rolled out rapidly in the Netherlands. Besides a lot of Internet convenience, this can also lead to interference for users of HD televisions. The Draka Coax9 AD makes television cables insensitive to signals from outside. So that television viewers can enjoy their favorite programs undisturbed.

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.