VD Wire

OVERVIEW

VD/HVD Wire

Our VD and HVD installation wires are the trusted choice for safe and efficient electrical installations in residential and commercial buildings. Designed for fixed installation in conduits and distribution boards, these single-core copper wires offer excellent conductivity and durability.

We stock all standard colors, making it easy to meet wiring code requirements and organize your installations with clarity and precision.

And yes — they come in the mythical Octabox. This smart, stackable packaging is designed for easy transport, clean storage, and tangle-free dispensing on-site. It’s the installer’s favorite for a reason.

Portfolio


vd-e-line-draka

VD E-LINE

Available in all colors
VD E-LINE
vd-draad-draka-zwart

Black VD

Switch
Black VD
vd-draad-draka-blauw

Blue VD

Neutral
Blue VD
vd-draad-draka-bruin

Brown VD

Phase
Brown VD
vd-e-line-draka

Yellow/Green VD

Earth
Green/Yellow VD
vd-draad-draka-oranje

Orange VD

Switched Phase
Orange VD
vd-draad-draka-rood

Red VD

Control Circuits
Red VD
vd-draad-draka-grijs

Grey VD

Phase
Grey VD
vd-draad-draka-wit

White VD

Control Wire
White VD
vd-draad-draka-geel_zwart

Yellow/Black VD

Special Function
Yellow/Black VD

Downloads

VD E-LINE Selection Tool

10-2023

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5mm2

VD E-LINE Eca bu# 2,5mm2

VD E-LINE Eca ye/gn# 2,5mm2

VD E-LINE

A more sustainable installation wire

VD E-LINE is a sustainable alternative to traditional VD installation wires.

It contains 100% recycled copper and a biobased isolation offers the same performance as the regular VD wire but with a 32% lower CO2 footprint.

IN THE SPOTLIGHT

Installation of Draka VD E-LINE

 

The Grasbuurt residential area in Delft has been the first project with the first large-scale application (60 km) of the new, more sustainable Draka VD E-LINE.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.

 

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.