Profit Products

INTRO

Profit pre-wired tube

More and more installers are discovering the advantages of installing with pre-wired pipe. From 2021, Draka will produce both wire and tube in its own factory in Emmen under the Profit label.

Optimal Draka quality, CPR certified and from Dutch soil.

Portfolio


profit-installatiedraad-draka

PROFIT

Installation wire
ProFit installatiedraad
profit-functiebehoudkabel-draka

PROFIT

Fire resistant cable
Draka PROFIT Signaalkabel FB
profit-solarkabel-draka

PROFIT

Solar cable
Draka PROFIT solarkabel
profit-draka-kabel-signaal

PROFIT

Signal cable
Draka PROFIT Signaalkabel
draka-datakabel-profit

PROFIT

Data cable
Draka PROFIT Datakabel
profit-e-line-draka

PROFIT E-LINE

Sustainable installation wire in tube
DRAKA ProFit E-LINE

Downloads

Profit selectiekaart

02-2025

EPD's

Profit EPD

Profit E-LINE EPD

Perfect Match: PROFIT & Draka Rol Buddy

Draka Rol Buddy is the ideal dispenser for effortless and efficient installation of pre-wired conduits like PROFIT. 

It offers several advantages:

  • No annoyance about kinks and blows: Unrolls to the last meter thanks to a handy guide.
  • Suitable for all sizes of flex tube: Flexible in use for all types and sizes.
  • Handy: Easy to move and use.
  • Stability: Stands firm and stable thanks to rubber feet. 

Together, Draka Rol Buddy and PROFIT create a hassle-free installation experience!

PROFIT E-LINE

A more sustainable wire-in-tube

ProFit E-LINE is the most durable pre-wired pipe on the market.

This wire-in-tube offers the same performance as the regular ProFit but with a 21% lower CO2 footprint.

PRE-WIRED PIPE IN EVERY HOME

IN PRACTICE

The housing shortage in the Netherlands is so great that the quality of new-build homes is coming under pressure. But not for BINK Elektro. By installing pre-wired pipes, the company saves many man-hours without sacrificing quality. Smart installation does not have to be high tech, as the installer in the New Mertersem district of Breda proves.

DRAKA ACADEMY

Nuttige weetjes over Draka PROFIT

De nieuwe Profit range bevat een buis van hoogwaardige kwaliteit met KEMA KEUR die aan alle eisen voldoet, waaronder de ICTA 3342 standaard.

 

Met zijn temperatuurrange van -25 tot +90 graden Celsius is de buis ook onder extreme temperaturen soepel te verwerken. Bovendien is de buis echt 100 procent halogeenvrij.

Colored tube

Attention installers: Draka has given different colors to the tube of various Draka Profit cable types! This way you know exactly what you have in your hands and you can easily recognize what is installed from a distance.

Draka ProFit colour coding

To make cable identification faster and easier on site, Draka ProFit is now available with colour-coded foil. This enables installers to immediately recognise the right solution, helping to save time during installation.
🔵 Blue foil
16 mm grey • 3G2.5 + 1.5 mm²
🟡 Yellow foil
16 mm grey • 3G2.5 + 2x1.5 mm² black/grey
🟠 Orange foil
20 mm grey • 5G2.5 mm²
Combined with the Draka Rol Buddy, installers benefit from even greater efficiency and ease of use on the job site.

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.