Fire Resistant Power Cable

OVERVIEW

The right cable for every application

Draka fire-resistant cables are Made in Holland. The power and signal cables are specially developed for fire protection systems where 30, 60 or 90 minutes of function retention is required. The cables play an important role in reducing fire risks. The cables can be recognized by the red color of the outer sheath.

Portfolio


hult-fb-30-60-draka

FB Hult 30/60

Installation cable
FB Hult 30/60
draka-hult-90-fb

FB Hult 90

Installation cable
FB Hult 90
hultflex-fb-30-60

FB Hultflex 30/60

Installation cable
CAT.6a Data kabel
hult-fb-30-60-draka

FB Hultflex 90

Installation cable
FB Hultflex 90

Trends

Fire-resistant cables ensure that people have enough time to safely evacuate a building. Fire-resistant cables continue to transmit signals and/or energy for a minimum period of time during a fire. This minimum period is indicated by E30, E60 or E90. The number stands for the minimum number of minutes that the cable remains functional. Draka is the only cable manufacturer that produces both its compounds and cables in the Netherlands. This results in a complete portfolio, both power and signal cables, with the recognizable red outer sheath.

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.