Vult-Hult Cables

OVERVIEW

Draka Vult(flex) / Hult(flex)

Vult(flex)/ Hult(flex) are installation cables with a PVC jacket for the Vult types (Dca) and a halogen-free jacket for the Hult types (B2ca and Cca) for installations from 0.6 to 1kV. The cables can be used in damp areas, in high ambient temperature situations and in cable bundles. The cables are suitable for building installations, residential and industrial installations.

The cables are easy to strip because of the padding and sheathing materials used. In addition, they also have great flexibility, which makes working in small spaces much easier.

Portfolio


vult-hult-installatiekabel-draka

Vult/Hult

Installation cable
Vult/Hult
vult-hult-installatiekabel-draka

Vult E-LINE

Sustainable installation cable
Vult E-LINE
vulto-hulto-kabel-draka

Vulto/Hulto

Braided installation cable
Vulto/Hulto
vulta-hulta

Vulta/Hulta

Emblamented installation cable
Draka Vulta Hulta
vultflex-hultflex-draka-kabel

Vultflex/Hultflex

Smooth installation cable
Draka Vultflex Hultflex
hultflex-vultflex-xs-supel-kabel

Vultflex XS/Hultflex XS

Extra flexible installation cable
Draka Vultflex XS Hultflex Xs

Downloads

Vult(flex)/Hult(flex) Selection leaflet

02-2025

VULT E-LINE

A more sustainable installation cable

The most commonly used installation cable is available in an environmentally friendly variant.

The VULT E-LINE is an ecologically responsible power cable for low-voltage installations. This cable offers the same performance as the regular VULT but with a 19% lower CO2 footprint.

VULTFLEX (XS) /HULTFLEX (XS)

From Standard to Super Flexible Installation Cables

Our Vult and Hult installation cables are built for strength and reliability in everyday electrical installations. For projects that demand more flexibility, we offer Vultflex and Hultflex — smoother, more pliable versions that make routing and handling easier.

Need maximum flexibility? Discover Vultflex XS and Hultflex XS — our most flexible installation cables yet, ideal for tight spaces, complex routing, and dynamic environments where movement and adaptability are key.

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.