Control Cable

OVERVIEW

The right cable for every application

The control cables of Draka offer the solution for today’s and tomorrow’s industry. The package has been developed to meet light, normal and heavy industrial environments, where the cable may be affected by oil, heat, moisture, (high-frequency) electromagnetic interference and mechanical or chemical stress. The cable construction is designed for maximum reliable signal transmission, with heavy-duty (with KEMA certification) cable types providing certainty in specific demanding environments.

The right cable for every application. To achieve that mission, Draka develops various control cables. Draka’s control cable portfolio consists of high-quality products for various applications

Control Cable

Portfolio


draka-m-flex-hh-cca-stuurstroom

M-Flex HH Cca

M-FLEX HH Cca is a halogen-free control cable with high fire safety. The cable is easy to install and highly resistant to oil.
M-Flex HH Cca
draka-m-flex-yy-stuurstroom

M-Flex YY

M-FLEX YY is a flexible control cable. The cable is easy to install and resistant to oil.
M-Flex YY
draka-m-flex-pur-stuurstroom

M-Flex PUR

M-FLEX PUR is a very flexible control cable with PUR sheath. The PUR outer sheath guarantees strong mechanical properties, long-term use and very good resistance to oils and chemicals.
M-Flex PUR
draka-m-flex-hh-b2ca-stuurstroom

M-Flex HH B2ca

M-FLEX HH B2ca is a halogen-free control cable with very high fire safety. The cable is easy to install and is resistant to oil.
M-Flex HH B2ca
Shielded Control Cable

Portfolio


draka-m-flex-hch-cca-stuurstroom

M-FLEX HCH

M-FLEX HCH Cca is a halogen-free, collectively shielded control cable with high fire safety. The cable is well protected against EMI with its collective braid and is not affected by interference signals. This cable is resistant to oil.
M-FLEX HCH
draka-m-flex-ycy-stuurstroom

M-FLEX YCY

M-FLEX YCY is a flexible, collectively shielded control cable. The cable is well protected against EMI with its collective braid and is not affected by interference signals. The cable is resistant to oil
M-FLEX YCY
draka-m-flex-ycy-p

M-FLEX YCY-P

M-FLEX YCY-P is a flexible, collectively shielded, paired control cable. The cable has colored conductors. The cable is well protected against EMI with its collective braid and twisted pairs and is not affected by interference signals.
M-FLEX YCY-P
draka-m-flex-ycy-p-250v-stuurstroom

M-FLEX YCY 250V

M-FLEX YCY 250V is a flexible, collectively shielded control cable. The cable has colored conductors. The cable is well protected against electromagnetic interference with its collective braid and is not affected by interference signals.
M-FLEX YCY
draka-m-flex-ycy-p-250v-stuurstroom

M-FLEX YCY-P

M-FLEX YCY-P 250V is a flexible, collectively shielded, paired control cable. The cable has colored conductors. The cable is well protected against electromagnetic interference with its collective braid and twisted pairs and is not affected by interference signals.
M-FLEX YCY-P

Downloads

Control Cable Brochure

06-2025

Trends

The reliability and efficiency of industrial production and assembly lines, robots, and transport systems are highly dependent on automation and control systems. The cabling must therefore be robust, environmentally resistant, and flexible, so that it is easy to install, error-free, and insensitive to interference

Cable solutions for industrial applications. Draka has that too!

For industrial applications, cable reliability is essential. With Draka you know that you always use top quality cables. The cables have not only been developed for the specific area of application, but also for installing the cables as efficiently as possible. The characteristics of the different cables closely match the needs in the market.

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.