Data Centers

OVERVIEW

Data centers are expanding across the world

While energy and digital infrastructures follow different procurement flows and involve different stakeholders, Prysmian stands out for its ability to address the full spectrum of Data Center needs. From energy solutions (LV, MV and HV cables, interconnectors, grid connections and more), to digital infrastructure (fiber optic cables with multiple fiber counts, connectivity solutions and advanced transmission technologies) Prysmian can provide comprehensive support across design, installation and post-sales services.

Hollow core fiber

Hollow core fiber can transmit data up to 50% faster and 1.5 times further than conventional fiber optic cables. They represents a major breakthrough not only for hyperscale data centers but especially for DCIs (Data Center Interconnections), the high-capacity links connecting multiple data centers across regions.