Other Power Stations

Leadership

Partners


worldskills-finals-skills-the-finals-2026

Skills The Finals

Worldskills Nederland
Skills Draka
New_Horizon_UMC_tile_500x500

Urban Mining Collective

New Horizon
New Horizon
Draka ElektrotechniekTV tile 500x500

ElektrotechniekTv

Fedet
ElektrotechniekTV

Draka E-LINE Downloads

E-LINE Family

02-25

PROFIT + E-LINE Selectiekaart

02-2025

VULT E-LINE selection card

11-2024

Draka VD E-LINE selection card

03-2023

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G2,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G2,5 mm²

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

PROFIT E-LINE 16 gy VD Eca 3G2,5 mm²

PROFIT E-LINE 16 gy VD Eca 3G2,5+1,5 mm²

Stay informed about Draka E-LINE

Sign up here for the digital DRAKA E-LINE updates, newsletter and much more

Stay up to date with DRAKA E-LINE updates, the latest developments and useful tips that make your work easier.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.

 

RECYCLED AND BIO-BASED

Sustainable ingredients

The sustainable ingredients vary per E-LINE type, but there are a number of main themes that have the greatest impact on reducing the Co2 footprint. For example, biobased and recycled raw materials, local production with renewable energy, sustainable packaging, zero-emission transport to customers, reuse of reels and recyclability of the product are examined. You can also learn more about our drum return program here.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.

 

Register to our newsletter

Stay informed about DRAKA E-LINE updates, the latest developments and useful tips that improve your

Leading Matters