Elevator communication is increasing and increasing in number and type (high-resolution video surveillance, telephone, control signals, audio, etc.). Optical fiber cables provide an ideal answer to these needs. With the right equipment and some simple training, optical fiber cables can be installed within less than three coins.
Draka offers both mechanical and fusion connection kits, along with the various connectors for optical fiber cables. Draka's optical fiber transmission kits convert electronic signals from cameras and the like into optical signals and at the other end back into electronic ones.
Draka limit switches are used in a wide range of lift and escalator applications. Without exception, they meet all relevant international quality and safety standards. The switches have a very high dust and moisture resistance (protection class IP65) and are of course available with all kinds of actuator configurations.