NEK606

OVERVIEW

The right cable for every application

To fulfill that mission, Draka has different types of RFOU and BFOU cables. Draka's NEK606 portfolio consists of high-quality products for various applications.

Portfolio


draka-nek-606-RFOU M 1KV P1_P8_P101

RFOU M 1kV P1/P8/P101

installation cable
RFOU M 1kV P1P8P101
draka-nek-606-BFOU M 1KV P5_P12_P105

BFOU M 1kV P5/P12/P105

installation cable
BFOU M 1kV P5P12P105
draka-nek-606-BFOU-HCF P34 1kV

BFOU HCF P34 1kV

installation cable
BFOU HCF P34 1kV
draka-nek-606-RFOU(I) M 250V S1_S5_S101

RFOU (i) M 250V S1/S5/S101

installation cable
RFOU (i) M 250V S1/S5/S101
draka-nek-606-RFOU(C) M 250V S2_S6_S102

RFOU (C) M 250V S2/S6/S102

installation cable
RFOU (C) M 250V S2/S6/S102
draka-nek-606-BFOU(C) 250V S4_S8_S104

BFOU (C) 250V S4/S8/S104

installation cable
BFOU (C) 250V S4/S8/S104
draka-nek-606-BFOU(I)-M-250V-S3_S7_S103

BFOU(i)_250V_S3_S7_S103

installation cable
BFOU(i)_250V_S3_S7_S103
draka-nek-606-BFOU-HCF(I) 250V S15

BFOU HCF (I) 250V S15

installation cable
BFOU HCF (I) 250V S15
draka-nek-606-UX M 1000V P15_P108

UX M kV P15/P1108

installation cable
UX M kV P15/P1108

Trends

The origin of the NEK606 standard took place in Norway, as a successor to the Recommended Practice for Specification of Cables. From the Norwegian oil and gas industry. With its establishment in Norway, Draka has years of experience and a good track record with cables according to the NEK606.

Since 2009, the NEK606 standard has been used internationally. Used as a technical specification, NEK606 is considered one of the leading standards in offshore.

NEK606 sets minimum requirements for the connections and materials to be used, such as insulation (B or R), inner jacket (F), reinforcement/shielding (O) and outer jacket (U).

Cable solutions for industrial applications. Draka has that too!

For industrial applications, cable reliability is essential. With Draka you know that you always use top quality cables. The cables have not only been developed for the specific area of application, but also for installing the cables as efficiently as possible. The characteristics of the different cables closely match the needs in the market.

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.