New Click-Fit CFT Dry Termination

Prysmian’s Click-Fit (CFT) Dry Termination: Pioneering Innovation in Power Cable Technology

Nov 06, 2024 - 10:30 AM

Introduction and Adoption

Since its introduction in 2018, Prysmian’s Click-Fit (CFT) dry termination has established itself as the industry benchmark for both retrofitting and new installations. Initially designed to replace aging, leaking porcelain terminations, the CFT’s exceptional reliability and rapid installation have led to its widespread adoption in new installations as well.

Immagine
CF design 200*300

Reliability and Cost Efficiency

The CFT system is renowned for its reliability and swift installation process, which significantly reduces outage times and associated costs for grid operators. Capable of operating up to 245kV, the CFT offers a versatile solution that meets the evolving demands of the energy sector.

Customer-Centric Design

Prysmian developed the CFT to address the need for replacing outdated terminations without the necessity of excavating or extending existing cables. The system features a self-locking, plug-in mechanism and requires minimal cable preparation, ensuring minimal disruption during installation.

Modular and Adaptable

The modular design of the Click-Fit system exemplifies Prysmian’s innovative approach, allowing for easy adjustments to meet specific customer requirements. Customers can assemble the system using existing cables, resulting in reliable installations that can be completed within a day.

Sustainable Design

Constructed with environmentally friendly materials such as silicone rubber, the CFT’s dry-type design eliminates the need for oil or gel, making it an ideal choice for green energy projects. The system is prefabricated and factory-tested in Delft, ensuring high reliability and expedited installation times.

Continuous Innovation

Prysmian remains committed to enhancing the CFT design, with the latest CFT-245 model introduced in 2024 to accommodate higher network demands. This model has undergone rigorous testing to ensure it can handle increased loads while maintaining high standards of reliability and efficiency.

Key Features

  • Suitable for both retrofitting and new installations.
  • Compatible with existing cables and structures.
  • Significantly reduces outage times.
  • Prefabricated and factory-tested for reliability.
  • Environmentally friendly insulation (silicone rubber).
  • Fully dry-type design with no gel or oil.
Immagine
timeline-dates-click-fit