Roll Budy for Draka flex tubes

Discover the Draka Rol Buddy: The Innovative Dispenser for Flex Tube

With the increasing popularity of pre-wired conduits in the installation industry, the requirements and expectations of installers have also changed significantly. The focus is on improving efficiency and user experience, encouraging innovative solutions to meet these new standards. In that context, Draka is pleased to announce the Draka Rol Buddy.

10/10/2024 - 11:00 AM

Efficiency and ease of installation

While not all installers choose to work with pre-wired conduits, it is mainly those who do who appreciate the benefits of efficiency and ease of installation. The choice of pre-wired conduit is not only about the high quality of the cable itself but also about the equipment used for its processing. Installers who use flex conduit benefit from faster installation times and less chance of errors. Tools such as the Draka Rol Buddy help to streamline the installation process and ensure that the tubes can be handled smoothly and without any problems, contributing to increased overall productivity in the workplace.

Solution for All Flex Tube Sizes

The Draka Rol Buddy is specially designed to handle all sizes of flex tubes, providing a versatile solution for various installations. Whether it's small, compact rolls or larger formats, this dispenser can handle them effortlessly. With the Draka Rol Buddy, processing pre-wired tubes becomes an efficient and hassle-free experience, regardless of the size of the roll.

End to Kinks and Blows

For many installers, it is a major annoyance that kinks and blows often occur when pulling a flex pipe out of a cable roll. Do you recognize that feeling? This is not efficient at all, because you lose a lot of time laying the pipe neatly. Thanks to the new Draka Rol Buddy, this frustration is now a thing of the past. The Draka Rol Buddy allows you to unwind the flex tube smoothly and without any problems, allowing you to focus on your work without unnecessary interruptions. This innovative unwinder not only reduces the risk of kinks and blows but also improves the overall installation experience.

 

Optimal Use on Various Surfaces

The Draka Rol Buddy is not only ideal for use in new construction projects, where it fits perfectly between the supporter beams but also offers numerous possibilities on different surfaces. Whether you're working on a construction site, in a factory, or in a home, the Draka Rol Buddy can effortlessly adapt to a variety of situations and surfaces.

Thanks to the rubber feet, the Rol Buddy ensures a firm grip on various surfaces, such as concrete, wood, or asphalt, without damaging the floor. This makes it an indispensable tool for installers who strive for optimal performance, regardless of working conditions.

 

"The Draka Rol Buddy is designed to roll lightly and smoothly, which makes handling pre-wired tubes in any environment an efficient and hassle-free experience. Whether it's commercial buildings, industrial applications, or residential renovations, our dispenser provides the stability and user-friendliness that installers need to successfully complete any project." — Wim de Boer, Product Manager at Draka.

 

The Draka Rol Buddy offers several advantages:

  • No annoyance about kinks and blows: Unrolls to the last meter thanks to a handy guide. 

  • Suitable for all sizes of flex tube: Flexible in use for all types and sizes. 

  • Handy: Easy to move and use. 

  • Stability: Stands firm and stable thanks to rubber feet. 

 

The Draka Rol Buddy is now available from the Draka wholesale partner.