E-LINE Products

Our sustainable portfolio

The E-LINE portfolio is the first complete durable portfolio for low- and medium-voltage installations.

It is versatile and can be used in building installations, residential and industrial applications. This allows installers to significantly reduce the carbon footprint of their installations

Portfolio


draka-vd-e-eline

VD E-LINE

1,5 mm2 and 2,5 mm2
VD E-LINE
profit-e-line-draka

PROFIT E-LINE

2,5 mm2 and 2,5 + 1,5 mm2
PROFIT E-LINE
vult-hult-installatiekabel-draka

VULT E-LINE

Dca 0,6/1kV
VULT E-LINE
E-LINE_510x510_MV E-LINE cable

MV E-LINE cable

MV E-LINE cable

Draka E-LINE

Draka E-LINE portfolio is the first complete more sustainable portfolio for low-voltage installations.

It is versatile and can be used in building installations, residential and industrial applications. This allows installers to significantly reduce the carbon footprint of their installations

MV E-LINE

MV E-LINE is Prysmian’s innovative portfolio of medium voltage cables designed with sustainability at heart.

By integrating recycled materials and eco-efficient design, MV E-LINE helps reduce environmental impact while delivering reliable performance for energy networks, infrastructures, and industrial applications.

E-LINE Projects

With the rise of the interest towards sustainable construction more and more installers are choosing Draka E-LINE products to reduce their CO2 emissions.

Discover all big projects using entirely Draka E-LINE products which allows to reduce thousands of KG of CO2 emissions.

RECYCLED AND BIO-BASED

Sustainable ingredients

The sustainable ingredients vary per E-LINE type, but there are a number of main themes that have the greatest impact on reducing the Co2 footprint. For example, biobased and recycled raw materials, local production with renewable energy, sustainable packaging, zero-emission transport to customers, reuse of reels and recyclability of the product are examined. You can also learn more about our drum return program here.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.