High Voltage Network

Prysmian's marine AC and DC power lines are an integral part of power grids around the world. This also includes the connections from offshore installations known as export cable systems.

We provide a complete and fully managed EPCI service. By combining our innovative approaches, extensive engineering, production facilities and turnkey installation capabilities with complete project management, we can offer any suitable cable system solution and service. This allows us to cost-effectively realize high-voltage connections from offshore platforms and islands to the national power grids.

Thanks to the high reliability of our high-voltage grid solutions, we remain at the forefront of this sector. Our long and successful relationships with our valued customers speak volumes in this regard.

Prysmian not only supplies the export cable systems, which nowadays typically operate up to 220 kV AC and 320 kV DC respectively, but continues to develop and improve the product range for the highest voltage levels.

With our end-to-end service and innovative backup of production, installation and engineering assets, we are a single-source provider and can meet our customers' needs with total solutions for EPCI turnkey cable systems.

Our entire value chain sets us apart, providing our customers with a single point of contact with no hassle for all their project needs.

Prysmian in action

We have supplied cable systems for numerous remarkable connection projects to high-voltage grids worldwide. A selection of these:

  • Several projects in the German North Sea, such as the HVDC connections to BorWin2, HelWin1, HelWin2 and SylWin1.
  • Various HVAC export cable connections to offshore wind farms in Europe, such as Global Tech 1, Veja Mate, MeerWind, Butendiek.
  • A range of ongoing projects, such as the 220 kV connections to the West or Adlegrund cluster of wind farms in the Baltic Sea.