Specialties

OVERVIEW

Prysmian designs tailor-made specialist solutions for a wide range of application areas.

One such specialist solution for the offshore wind farm segment is the Feltoflex HV cable system for movable interconnection between platforms (e.g. topside and bridge). It has been developed for voltages up to 155 kV and offers advanced technical and installation characteristics, including the use of the Group's technological package of Click-Fit® joints and connectors for easy and quick installation.

Feltoflex® cables

When it comes to flexibility:

  • Ultra-flexible, even in cold conditions
  • Extremely small bending radius
  • Easy handling

Customer benefits:

  • High-quality and fully qualified flexible HV cable system solution
  • Savings on construction/construction costs (weight/space of structures)
  • Installation/installation in winter/with cold weather
  • Custom cut and wet design variants available
  • Full turn-key van design tot monitoring