Reliable Cables for Industry

INTRO

Low & medium voltage accessories and components

Our cables and accessories are the backbone of reliable and high performing equipment, with trusted performance under all stresses linked to harsh environments - from electrical, physical and mechanical to torsion, bending, radiation and more.

Draka E-LINE Downloads

E-LINE Family

02-25

PROFIT + E-LINE Selectiekaart

02-2025

VULT E-LINE selection card

11-2024

Draka VD E-LINE selection card

03-2023

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G2,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G2,5 mm²

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

PROFIT E-LINE 16 gy VD Eca 3G2,5 mm²

PROFIT E-LINE 16 gy VD Eca 3G2,5+1,5 mm²

PRODUCT OVERVIEW

Linking expertise and innovation with industries worldwide

Prysmian offers a comprehensive, cutting-edge and continually evolving product portfolio that caters for today’s ever-increasing and diverse market demands. Anticipating changing trends and requirements, and working in constant proximity with our customers, we’re positioned to provide constant progress in keeping the wheels of industry turning around the world.

  • Strength #1
  • Solutions #2
  • Pro's #3
  • Product #4
  • Other #5

 

PRODUCT FAMILIES

Inside Industries


Register to our newsletter

Stay informed about DRAKA E-LINE updates, the latest developments and useful tips that improve your

Leading Matters

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.