Draka E-LINE Products

Sustainable low-voltage portfolio

The Draka E-LINE portfolio is the first complete durable portfolio for low-voltage installations.

It is versatile and can be used in building installations, residential and industrial applications. This allows installers to significantly reduce the carbon footprint of their installations

Portfolio


draka-vd-e-eline

VD E-LINE

1,5 mm2 and 2,5 mm2
VD E-LINE
profit-e-line-draka

PROFIT E-LINE

2,5 mm2 and 2,5 + 1,5 mm2
PROFIT E-LINE
vult-hult-installatiekabel-draka

VULT E-LINE

Dca 0,6/1kV
VULT E-LINE
draka hvd e-line

HVD E-LINE

1,5 mm2 and 2,5 mm2

Draka E-LINE Downloads

E-LINE Family

02-25

PROFIT + E-LINE Selectiekaart

02-2025

VULT E-LINE selection card

11-2024

Draka VD E-LINE selection card

03-2023

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G2,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G2,5 mm²

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

PROFIT E-LINE 16 gy VD Eca 3G2,5 mm²

PROFIT E-LINE 16 gy VD Eca 3G2,5+1,5 mm²

VD E-LINE

A more sustainable installation wire

VD E-LINE is a sustainable alternative to traditional VD installation wires.

It contains 100% recycled copper and a biobased isolation offers the same performance as the regular VD wire but with a 32% lower CO2 footprint.

PROFIT E-LINE

A more sustainable wire-in-tube

ProFit E-LINE is the most durable pre-wired pipe on the market.

This wire-in-tube offers the same performance as the regular ProFit but with a 21% lower CO2 footprint.

VULT E-LINE

A more sustainable installation cable

The most commonly used installation cable is available in an environmentally friendly variant.

The VULT E-LINE is an ecologically responsible power cable for low-voltage installations. This cable offers the same performance as the regular VULT but with a 19% lower CO2 footprint.

HVD E-LINE

A more sustainable halogen-free installation wire

HVD E-LINE is the halogen-free alternative to traditional HVD installation wire.

This installation wire offers the same reliable performance while delivering a more than 50% lower CO₂ footprint and a higher CPR classification for improved fire safety.

PROJECTS

Latest E-LINE projects


IN THE SPOTLIGHT

Installation of Draka VD E-LINE

 

The Grasbuurt residential area in Delft has been the first project with the first large-scale application (60 km) of the new, more sustainable Draka VD E-LINE.

Videos

What is your experience with Draka E-LINE?

RECYCLED AND BIO-BASED

Sustainable ingredients

The sustainable ingredients vary per E-LINE type, but there are a number of main themes that have the greatest impact on reducing the Co2 footprint. For example, biobased and recycled raw materials, local production with renewable energy, sustainable packaging, zero-emission transport to customers, reuse of reels and recyclability of the product are examined. You can also learn more about our drum return program here.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.

 

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.