PROFIT E-LINE | Sustainable Wire-in-tube

INNOVATION

The most sustainable wire-in-tube

In July 2023, Draka introduced PROFIT E-LINE, a combination of the well-known PROFIT wire-in-tube with the brand new VD E-LINE. This creates the most durable pre-wired pipe on the market.

VD E-LINE is characterized by 100% recycled copper, insulation with biobased ingredients, a recyclable Octabox made from recycled material and 75% less plastic wrapping film for pallets.

Draka produces and assembles PROFIT E-LINE entirely in Emmen. These choices give the product a 20 percent lower CO2 footprint. R&D is already working on making the tubes even more sustainable.

Draka E-LINE Downloads

E-LINE Family selection card

11-24

PROFIT + E-LINE Selectiekaart

09-2023

VULT E-LINE selection card

11-2024

Draka VD E-LINE selection card

03-2023

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G2,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G2,5 mm²

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

PROFIT E-LINE 16 gy VD Eca 3G2,5 mm²

PROFIT E-LINE 16 gy VD Eca 3G2,5+1,5 mm²

IN PRACTICE

Koningskwartier kicks off with the most durable pre-wired tube

If partners work together, they can make greater strides in sustainability. Construction company Van Wijnen, installation company Hoffman DME and cable manufacturer Draka have proven this. While the first construction phase of Koningskwartier had already been completed, they joined forces to make an extra 'green' step by using Draka PROFIT E-LINE pre-wired pipe.

Stay informed about Draka E-LINE

Sign up here for the digital DRAKA E-LINE updates, newsletter and much more

Stay up to date with DRAKA E-LINE updates, the latest developments and useful tips that make your work easier.

IN THE SPOTLIGHT

Installation of Draka VD E-LINE

 

The Grasbuurt residential area in Delft has been the first project with the first large-scale application (60 km) of the new, more sustainable Draka VD E-LINE.

Videos

What is your experience with Draka E-LINE?

RECYCLED AND BIO-BASED

Sustainable ingredients

The sustainable ingredients vary per E-LINE type, but there are a number of main themes that have the greatest impact on reducing the Co2 footprint. For example, biobased and recycled raw materials, local production with renewable energy, sustainable packaging, zero-emission transport to customers, reuse of reels and recyclability of the product are examined.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.

 

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.