VD E-LINE | Sustainable Installation Wire

OVERVIEW

VD E-LINE

  • Contains 100% recycled copper
  • Insulation made with biobased ingredients
  • Packaging in a recyclable Octabox made from recycled material
  • 75% less plastic wrapping film for pallets
  • Environmental measures result in 32% less CO2 emissions compared to traditional installation wire according to Draka's calculations
  • Also available in different colors: orange, red, black/white, white and gray
  • KEMA-KEUR

INNOVATION

New colors VD E-LINE

The need for environmentally friendly construction and installation products continues to rise. More and more builders and installers are discovering the 'green' E-LINE range of more sustainable cable solutions from Draka.

After the introduction of VD E-LINE at the end of 2022, the more sustainable installation wire is now also available in new, different colors: orange, red, black/white, white and gray.

These colors are included in the same discount group (INS01/INS02). If you require an EPD from VD E-LINE, Draka can also provide this on request.

IMPORTANT UPDATE

Reduce your CO2 footprint by 32%

The fact that Draka starts making its portfolio more sustainable with a frequently used cable proves how ambitious it is. The VD wire is the first to get a more sustainable brother. VD E-LINE is characterized by 100% recycled copper, insulation with biobased ingredients, a recyclable Octabox made from recycled material and 75% less plastic wrapping film for pallets. These environmental measures ensure a reduction in the CO2 footprint by 32%. 

Draka E-LINE Downloads

E-LINE Family selection card

11-24

PROFIT + E-LINE Selectiekaart

09-2023

VULT E-LINE selection card

11-2024

Draka VD E-LINE selection card

03-2023

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G2,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G2,5 mm²

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

PROFIT E-LINE 16 gy VD Eca 3G2,5 mm²

PROFIT E-LINE 16 gy VD Eca 3G2,5+1,5 mm²

IN PRACTICE

First major housing project will receive more sustainable cable from Draka

Newly built homes must become more sustainable. In addition to ambition and innovative solutions, this also requires close cooperation between construction partners. In the Grasbuurt 2 project, BAM Wonen, Schipper Electrotechniek, Draka and Rexel work together in a unique way to concretise their sustainability ambitions. 

Stay informed about Draka E-LINE

Sign up here for the digital DRAKA E-LINE updates, newsletter and much more

Stay up to date with DRAKA E-LINE updates, the latest developments and useful tips that make your work easier.

IN THE SPOTLIGHT

Installation of Draka VD E-LINE

 

The Grasbuurt residential area in Delft has been the first project with the first large-scale application (60 km) of the new, more sustainable Draka VD E-LINE.

Videos

What is your experience with Draka E-LINE?

RECYCLED AND BIO-BASED

Sustainable ingredients

The sustainable ingredients vary per E-LINE type, but there are a number of main themes that have the greatest impact on reducing the Co2 footprint. For example, biobased and recycled raw materials, local production with renewable energy, sustainable packaging, zero-emission transport to customers, reuse of reels and recyclability of the product are examined.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.

 

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.