Downloads

Product related downloads

E-LINE Family Selection Card

02-2025

VULT E-LINE Selection Leaflet

11-24

VULT/HULT Selection Leaflet

02-2025

Profit + E-LINE Selection Leaflet

02-2025

Barnicol + E-LINE Selection Leaflet

04-2023

VD E-LINE Selection Leaflet

10-2023

S1NGLE SPE Selection Leaflet

09-2023

Datacable Selection Leaflet

04-2021

EVCS Selection Leaflet

06-2019

Instruline Selection Leaflet

04-2023

M-Flex Selection Leaflet

01-2021

NEK 606 Selection Leaflet

07-2020

Tecsun Selection Leaflet

09-2020

EMC Selection Leaflet

05-2022

Alupac Selection Leaflet

10-2023

Explanation of the load-bearing capacity of Tecsun cables

12-2023

TUC certificate

12-2023

VDE certificate

12-2023

Data Communication Brochure

09-2019

Instruline Brochure

01-2021

Solar Brochure

12-2020

Rail Brochure

02-2023

Telecom Brochure

10-2024

Verantwoord. Verpakken. Brochure

11-2023

Drakaflex H07RN-F Eca Productsheet

06-2020

Motoflex EMC Productsheet

05-2019

Sustainability downloads

Sustainable packaging 2023

Sustainability report 2023

Sustainability report 2022

Sustainability Report 2021

Sustainability Report 2019

Sustainability Report 2018

Sustainability Factsheet NL 2023

Sustainability Factsheet NL 2022

Sustainability Factsheet NL 2021

Sustainability Factsheet NL 2020

Sustainability Factsheet NL 2019

Draka VD E-LINE 1.5mm2

Draka VD E-LINE 2.5mm2

Draka VD 1.5 mm2

Draka VD 2.5 mm2

Draka PROFIT VD 2,5 mm2

Draka PROFIT VD E-LINE 2,5 mm2

ISO Certificates

ISO 14001

11-2024

ISO 9001

11-2024

ISO 45001

11-2024

Safety Culture Ladder 2.0

DECLARATION OF PERFORMANCE

DoP

With the help of the DoP number you can download performance declarations (DoPs). The DoP number can be found on the product label and in many cases it is also printed on the cable. Click Here for more information about DoPs. It is possible to enter multiple numbers, the values must be separated by a semicolon (;) or 'tab'

No DoP found? Please contact Customer Care at 088-8084450 or send a mail to [email protected]. Possibly DoP is available in another repository. If so we will send the right DoP.

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.