VULT E-LINE Products

SUSTAINABLE INNOVATION

Reduce Your Carbon Footprint with Draka’s New VULT E-LINE Cable

Draka takes a significant step forward in the sustainability of cables. Starting in July, the most commonly used installation cable will also be available in an environmentally friendly variant. The VULT E-LINE is an ecologically responsible power cable for low-voltage installations. This cable offers the same performance as the regular VULT but with a significantly lower CO2 footprint. The VULT E-LINE is versatile and can be used in building installations, residential construction, and industrial applications. This allows installers to significantly reduce the ecological footprint of their installations.

EXPERIENCE

Game-changer in sustainability.

Crafted from 100% recycled copper and insulated with renewable, plant-based materials instead of fossil fuels, this innovation reduces reliance on finite resources and lowers the carbon footprint of production.

Draka's commitment to eco-friendliness extends beyond the cable itself. The packaging is cardboard without plastic tape, pallets are wrapped with 75% less plastic, and transport to wholesale partners is emission-free. These measures collectively achieve significant CO2 savings, varying by cable type (3G1.5, 5G1.5, 3G2.5, or 5G2.5), with a maximum reduction of 19% according to Draka's calculations. The final reduction will be officially documented in an Environmental Product Declaration (EPD), to be published shortly after the VULT E-LINE launch.

AVAILABLE PACKAGING

Various solutions for your project

Our VULT E-LINE cables are available in various packaging options to meet the needs of any project, big or small.

VULT E-LINE Dca 0.6/1kV gy# 3G2.5 mm² is available in:

  • Box of 100m
  • Reel of 100m
  • By meter length

VULT E-LINE Dca 0,6/1kV gy# 5G2,5 mm² is available in:

  • Coil of 100m
  • Reel of 500m
  • By meter length

Draka E-LINE Downloads

E-LINE Family selection card

11-24

PROFIT + E-LINE Selectiekaart

09-2023

VULT E-LINE selection card

11-2024

Draka VD E-LINE selection card

03-2023

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G2,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G2,5 mm²

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

PROFIT E-LINE 16 gy VD Eca 3G2,5 mm²

PROFIT E-LINE 16 gy VD Eca 3G2,5+1,5 mm²

IN PRACTICE

First major housing project will receive more sustainable cable from Draka

Newly built homes must become more sustainable. In addition to ambition and innovative solutions, this also requires close cooperation between construction partners. In the Grasbuurt 2 project, BAM Wonen, Schipper Electrotechniek, Draka and Rexel work together in a unique way to concretise their sustainability ambitions. 

Stay informed about Draka E-LINE

Sign up here for the digital DRAKA E-LINE updates, newsletter and much more

Stay up to date with DRAKA E-LINE updates, the latest developments and useful tips that make your work easier.

Videos

What is your experience with Draka E-LINE?

RECYCLED AND BIO-BASED

Sustainable ingredients

The sustainable ingredients vary per E-LINE type, but there are a number of main themes that have the greatest impact on reducing the Co2 footprint. For example, biobased and recycled raw materials, local production with renewable energy, sustainable packaging, zero-emission transport to customers, reuse of reels and recyclability of the product are examined.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.

 

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.