Draka / Markets / Construction /

2023 EN - Draka - Markets - Construction - Railways Masthead DK

Leadership

Partners


Skills_tile_500x500

Skills The Finals

Worldskills Nederland
Skills Draka
New_Horizon_UMC_tile_500x500

Urban Mining Collective

New Horizon
New Horizon
Draka ElektrotechniekTV tile 500x500

ElektrotechniekTv

Fedet
ElektrotechniekTV

Draka E-LINE Downloads

E-LINE Family selection card

11-24

PROFIT + E-LINE Selectiekaart

09-2023

VULT E-LINE selection card

11-2024

Draka VD E-LINE selection card

03-2023

BARNICOL + E-LINE Selectiekaart

09-2023

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G1,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 3G2,5 mm²

Datasheet VULT E-LINE Dca 0,6/1kV gy# 5G2,5 mm²

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

BARNICOL E-LINE giethars# typeA 180ml

BARNICOL E-LINE giethars# type2A 286ml

BARNICOL E-LINE giethars# typeB 370ml

BARNICOL E-LINE giethars# typeC 750ml

BARNICOL E-LINE giethars# typeD 1300ml

BARNICOL E-LINE giethars# typeE 2150ml

BARNICOL E-LINE gietmof# A150 180ml

BARNICOL E-LINE gietmof# A210 370ml

BARNICOL E-LINE gietmof# A280 750ml

BARNICOL E-LINE gietmof# A310 1300ml

BARNICOL E-LINE gietmof# A370 2150ml

BARNICOL E-LINE gietmof# A470 4300ml

PROFIT E-LINE 16 gy VD Eca 3G2,5 mm²

PROFIT E-LINE 16 gy VD Eca 3G2,5+1,5 mm²

Stay informed about Draka E-LINE

Sign up here for the digital DRAKA E-LINE updates, newsletter and much more

Stay up to date with DRAKA E-LINE updates, the latest developments and useful tips that make your work easier.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.

 

RECYCLED AND BIO-BASED

Sustainable ingredients

The sustainable ingredients vary per E-LINE type, but there are a number of main themes that have the greatest impact on reducing the Co2 footprint. For example, biobased and recycled raw materials, local production with renewable energy, sustainable packaging, zero-emission transport to customers, reuse of reels and recyclability of the product are examined.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.