E-LINE Projects

Sustainable low-voltage portfolio

The Draka E-LINE portfolio is the first complete durable portfolio for low-voltage installations.

It is versatile and can be used in building installations, residential and industrial applications. This allows installers to significantly reduce the carbon footprint of their installations

Facts & Figures

E-LINE projects in numbers

10

E-LINE projects

1.014

KM of E-LINE cables used

23.830

KG of CO2 saved

INSTALLERS

Professionals using E-LINE products


Schipper

Schipper

Website
Schoonderbeek partner eline

Schoonderbeek

Website
kok-schouten-e-line-partner-installateur

Kok Schouten

Website
noorderloos-elektro-bv-installatie-logo-e-line-partner-installateur

Noordeloos

Website
logo-berenpoot-e-line-installateur

Berenpoot

Website
STAM Elektrotechniek zaandam e-line partner

STAM Elektrotechniek

Website

SHARE YOUR PROJECT

Share your E-LINE installation story and win an E-LINE toolkit!

PROJECTS

Latest E-LINE projects


E-LINE IMPACT

23.830 kg of CO2 saved represents

carbon emission icon

1084

trees annual CO2 absorption

icon automotive 300 x 300

160.159

km driven by a petrol car

icon

8

years of electricity consumption for a Dutch household

IN THE SPOTLIGHT

Installation of Draka VD E-LINE

 

The Grasbuurt residential area in Delft has been the first project with the first large-scale application (60 km) of the new, more sustainable Draka VD E-LINE.

About E Path

We provide products that are the green life blood that brings energy and communications to homes, infrastructures and cities around the world.

With a business strategy consistent with the UN Sustainable Development Goals, we strive to be green inside. We express this through products that when installed in homes, infrastructures and cities around the world, make these just as green inside.

E Path goes beyond cables, embracing services and projects consistent with our strategy to be a solution provider.

 

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.